17.3.9 ACn Pin Position
| Name: | ACROUTEA |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AC1 | AC0 | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – AC1 Analog Comparator 1 Output
This bit controls pin position for AC1 output.
| Value | Name | Description |
|---|---|---|
0 | DEFAULT | OUT on PA7 |
1 | ALT1 | OUT on PC6 |
Bit 0 – AC0 Analog Comparator 0 Output
This bit controls pin position for AC0 output.
| Value | Name | Description |
|---|---|---|
0 | DEFAULT | OUT on PA7 |
1 | ALT1 | OUT on PC6 |