31.5.12 PGA Control
| Name: | PGACTRL |
| Offset: | 0x0B |
| Reset: | 0x04 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GAIN[2:0] | PGABIASSEL[1:0] | PGAEN | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 7:5 – GAIN[2:0] GAIN
| Value | Name | Description |
|---|---|---|
| 0x0 | 1X | 1x gain |
| 0x1 | 2X | 2x gain |
| 0x2 | 4X | 4x gain |
| 0x3 | 8X | 8x gain |
| 0x4 | 16X | 16x gain |
| Other | - | Reserved |
Bits 4:3 – PGABIASSEL[1:0] PGA Bias Select
| Value | Name | Description |
|---|---|---|
0x0 | 100PCT | 100% BIAS current. Usable for fCLK_ADC ≤ 6 MHz. |
0x1 | 75PCT | 75% BIAS current. Usable for fCLK_ADC ≤ 4.5 MHz. |
0x2 | 50PCT | 50% BIAS current. Usable for fCLK_ADC ≤ 3 MHz. |
0x3 | 25PCT | 25% BIAS current. Usable for fCLK_ADC ≤ 1.5 MHz. |
Bit 0 – PGAEN PGA Enable
This bit controls whether the PGA is enabled or not when selected by the VIA bit field in the Input Multiplexer (ADCn.MUXPOS or ADCn.MUXNEG) registers.
Note: If both
PGAEN and Low Latency (LOWLAT) bit in the Control A (ADCn.CTRLA) register are
‘
1’, the PGA will be continuously ON, even when not
selected by the VIA bit field. This eliminates the initialization time if
reconfiguring the ADC to use the PGA.| Value | Description |
|---|---|
| 0 | The PGA is disabled |
| 1 | The PGA is enabled |