31.4 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | RUNSTDBY | LOWLAT | ENABLE | |||||
| 0x01 | CTRLB | 7:0 | PRESC[3:0] | |||||||
| 0x02 | CTRLC | 7:0 | REFSEL[2:0] | |||||||
| 0x03 | CTRLD | 7:0 | WINSRC | WINCM[2:0] | ||||||
| 0x04 | INTCTRL | 7:0 | TRIGOVR | SAMPOVR | RESOVR | WCMP | SAMPRDY | RESRDY | ||
| 0x05 | INTFLAGS | 7:0 | TRIGOVR | SAMPOVR | RESOVR | WCMP | SAMPRDY | RESRDY | ||
| 0x06 | STATUS | 7:0 | ADCBUSY | |||||||
| 0x07 | DBGCTRL | 7:0 | DBGRUN | |||||||
| 0x08 | CTRLE | 7:0 | SAMPDUR[7:0] | |||||||
| 0x09 | CTRLF | 7:0 | CHOPPING | FREERUN | LEFTADJ | SAMPNUM[3:0] | ||||
| 0x0A | COMMAND | 7:0 | DIFF | MODE[2:0] | START[2:0] | |||||
| 0x0B | PGACTRL | 7:0 | GAIN[2:0] | PGABIASSEL[1:0] | PGAEN | |||||
| 0x0C | MUXPOS | 7:0 | VIA[1:0] | MUXPOS[5:0] | ||||||
| 0x0D | MUXNEG | 7:0 | VIA[1:0] | MUXNEG[5:0] | ||||||
0x0E ... 0x0F | Reserved | |||||||||
| 0x10 | RESULT | 7:0 | RESULT[7:0] | |||||||
| 15:8 | RESULT[15:8] | |||||||||
| 23:16 | RESULT[23:16] | |||||||||
| 31:24 | RESULT[31:24] | |||||||||
| 0x14 | SAMPLE | 7:0 | SAMPLE[7:0] | |||||||
| 15:8 | SAMPLE[15:8] | |||||||||
0x16 ... 0x17 | Reserved | |||||||||
| 0x18 | TEMP0 | 7:0 | TEMP[7:0] | |||||||
| 0x19 | TEMP1 | 7:0 | TEMP[7:0] | |||||||
| 0x1A | TEMP2 | 7:0 | TEMP[7:0] | |||||||
0x1B | Reserved | |||||||||
| 0x1C | WINLT | 7:0 | WINLT[7:0] | |||||||
| 15:8 | WINLT[15:8] | |||||||||
| 0x1E | WINHT | 7:0 | WINHT[7:0] | |||||||
| 15:8 | WINHT[15:8] | |||||||||