22.3.3.4.4 Dual-Slope PWM Generation
For the dual-slope PWM generation, the TCAn.PER controls the period (T), while the TCAn.CMPn register values control the duty cycle of the WG output.
The figure below shows how, for dual-slope PWM, the counter repeatedly counts from BOTTOM to TOP and then from TOP to BOTTOM. The waveform generator output is set at BOTTOM, cleared on compare match when up-counting, and set on compare match when down-counting.
CMPn = BOTTOM produces a static low signal on WOn, while CMPn = TOP produces a static high signal on WOn.
The Period (TCAn.PER) register defines the
PWM resolution. The minimum resolution is two bits (TCAn.PER = 0x0003),
and the maximum resolution is 16 bits (TCAn.PER = MAX).
The following equation calculates the exact resolution in bits for dual-slope PWM (RPWM_DS):
The PWM frequency depends on the period setting in the TCAn.PER register, the peripheral clock frequency (fCLK_PER), and the prescaler divider selected in the CLKSEL bit field in the TCAn.CTRLA register. It is calculated by the following equation:
N represents the prescaler divider used.
Using dual-slope PWM results in approximately half the maximum operation frequency compared to single-slope PWM operation due to twice the number of timer increments per period.