18.5.16 Pin n Control
| Name: | PINnCTRL |
| Offset: | 0x10 + n*0x01 [n=0..7] |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INVEN | INLVL | PULLUPEN | ISC[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 7 – INVEN Inverted I/O Enable
| Value | Description |
|---|---|
| 0 | Input and output values are not inverted |
| 1 | Input and output values are inverted |
Bit 6 – INLVL Input Level Select
| Value | Name | Description |
|---|---|---|
| 0 | ST | Schmitt Trigger derived from supply level |
| 1 | TTL | TTL Levels |
Bit 3 – PULLUPEN Pull-Up Enable
| Value | Description |
|---|---|
| 0 | Pull-up disabled |
| 1 | Pull-up enabled |
Bits 2:0 – ISC[2:0] Input/Sense Configuration
This bit field controls the input and sense configuration of pin n. The sense configuration determines the pin conditions that will trigger a port interrupt.
Note:
- If the digital input buffer for pin n is disabled, bit n in the Input Value (PORTx.IN) register will not be updated.
- The LEVEL interrupt will keep triggering continuously as long as the pin stays low.
| Value | Name | Description |
|---|---|---|
| 0x0 | INTDISABLE | Interrupt disabled but digital input buffer enabled |
| 0x1 | BOTHEDGES | Interrupt enabled with sense on both edges |
| 0x2 | RISING | Interrupt enabled with sense on rising edge |
| 0x3 | FALLING | Interrupt enabled with sense on falling edge |
| 0x4 | INPUT_DISABLE | Interrupt and digital input buffer disabled(1) |
| 0x5 | LEVEL | Interrupt enabled with sense on low level(2) |
| other | — | Reserved |