18.5.7 Output Value Clear
| Name: | OUTCLR |
| Offset: | 0x06 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OUTCLR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – OUTCLR[7:0] Output Value Clear
Writing a ‘0’ to bit n in this bit
field has no effect.
Writing a ‘1’ to bit n in this bit
field will clear the corresponding bit in PORTx.OUT, which will configure the
output for pin n (Pxn) to be driven low.
Reading this bit field will return the value of PORTx.OUT.