16.3.2.3 Event Generators
Each event channel has several possible event generators, but only one can be selected at a time. The event generator for a channel is selected by writing to the respective Channel n Generator Selection (EVSYS.CHANNELn) register. By default, the channels are not connected to any event generator. For details on event generation, refer to the documentation of the corresponding peripheral.
A generated event is either synchronous or asynchronous to the device peripheral clock (CLK_PER). Asynchronous events can be generated outside the normal edges of the peripheral clock, making the system respond faster than the selected clock frequency would suggest. Asynchronous events can also be generated while the device is in a sleep mode when the peripheral clock is not running.
Any generated event is classified as either a pulse event or a level event. In both cases, the event can be either synchronous or asynchronous, with properties according to the table below.
| Event Type | Sync/Async | Description |
|---|---|---|
| Pulse | Sync | An event generated from CLK_PER that lasts one clock cycle |
| Async | An event generated from a clock other than CLK_PER lasting one clock cycle | |
| Level | Sync | An event generated from CLK_PER that lasts multiple clock cycles |
| Async | An event generated without a clock (for example, a pin or a comparator), or an event generated from a clock other than CLK_PER that lasts multiple clock cycles |
The properties of both the generated event and the intended event user must be considered in order to ensure reliable and predictable operation.
The table below shows the available event generators for this device family.
| Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |||
|---|---|---|---|---|---|---|---|
| Peripheral | Event | ||||||
| UPDI | SYNCH | SYNCH character | Async, Level | CLK_PDI | SYNCH character on PDI RX input synchronized to CLK_PDI | ||
| RTC | OVF | Counter Overflow | Async, Pulse | CLK_RTC | One CLK_RTC period | ||
| CMP | Compare Match | ||||||
| EVGEN0 | Selectable prescaled RTC event | Async, Level | CLK_RTC | Prescaled RTC period | |||
| EVGEN1 | |||||||
| CCL | LUTn | LUT output level | Async, Level | Asynchronous | Depends on CCL configuration | ||
| ACn | OUT | Comparator output level | Async, Level | Asynchronous | Given by AC output level | ||
| ADC0 | RES | Result ready | Sync, Pulse | CLK_PER | One CLK_PER period | ||
| SAMP | Sample ready | ||||||
| WCMP | Window compare match | ||||||
| PORTx | EVGEN0 | Pin level | Async, Level | Asynchronous | Given by pin level | ||
| EVGEN1 | |||||||
| USARTn | XCK | Clock signal in SPI host mode and synchronous USART host mode | Sync, Level | TXCLK | Minimum two CLK_PER periods | ||
| SPI0 | SCK | SPI host clock | Sync, Level | CLK_PER | Minimum two CLK_PER periods | ||
| TCAn | OVF_LUNF |
Normal mode: Overflow Split mode: Low Byte Timer underflow | Sync, Pulse | CLK_PER | One CLK_PER period | ||
| HUNF |
Normal mode: Not available Split mode: High Byte Timer underflow | ||||||
| CMP0_LCMP0 |
Normal mode: Compare Channel 0 match Split mode: Low Byte Timer Compare Channel 0 match | ||||||
| CMP1_LCMP1 |
Normal mode: Compare Channel 1 match Split mode: Low Byte Timer Compare Channel 1 match | ||||||
| CMP2_LCMP2 |
Normal mode: Compare Channel 2 match Split mode: Low byte timer Compare Channel 2 match | ||||||
| TCBn | CAPT | CAPT interrupt flag set | Sync, Pulse | CLK_PER | One CLK_PER period | ||
| OVF | Counter overflow | ||||||