32.3.2.3 DAC Output Voltage
The analog output voltage from the DAC peripheral is found on the DACn.OUT pin. See the I/O Multiplexing and Considerations section for details.
The following equation defines the DAC output voltage:
The 10-bit value entered into the DATA register must be divided
by the maximum value of the register (10-bit max. value is 210 =
1024) to get the correct voltage fraction.
The maximum value we can get is when DATA = 210, the resulting
voltage is equal to the selected DAC voltage reference.
The minimum result is when DATA = ‘0’, then the output is
‘0’.
The step size for the voltage output is V.