1 Harmony 3 TCP/IP Application for PIC32CZ CA70 Family
The following applications are provided to demonstrate the typical usage of Harmony 3 TCP/IP Stack on a hardware board with PIC32CZ2051CA70144 device.
| Application Demo | Description |
|---|---|
| berkeley_tcp_client | TCP/IP Berkeley TCP Client Application |
| berkeley_tcp_server | TCP/IP Berkeley TCP Server Application |
| berkeley_udp_client | TCP/IP Berkeley UDP Client Application |
| berkeley_udp_relay | TCP/IP Berkeley UDP Relay Application |
| berkeley_udp_server | TCP/IP Berkeley UDP Server Application |
| iperf_demo | TCP/IP IPERF Application |
| snmpv3_nvm_mpfs | TCP/IP SNMP & Web Server NVM MPFS Application |
| snmpv3_sdcard_fatfs | TCP/IP SNMP & Web Server SDCard FATFS Application |
| tcpip_client_server | TCP/IP TCP and UDP Client Server Application |
| tcpip_tcp_client | TCP/IP TCP Client Application |
| tcpip_tcp_client_server | TCP/IP TCP Client Server Application |
| tcpip_tcp_demo_at24mac | TCP/IP TCP Client Server AT24MAC Application |
| tcpip_tcp_server | TCP/IP TCP Server Application |
| tcpip_udp_client | TCP/IP UDP Client Application |
| tcpip_udp_client_server | TCP/IP UDP Client Server Application |
| tcpip_udp_server | TCP/IP UDP Server Application |
| web_ftp_server_mpfs_fatfs | TCP/IP WEB & FTP Server NVM MPFS & SDCARD FATFS Application |
| web_net_server_nvm_mpfs | TCP/IP WEB NET Server NVM MPFS Application |
| web_net_server_sdcard_fatfs | TCP/IP WEB NET Server SDCard FATFS Application |
| wolfmqtt_demo | TCP/IP wolfMQTT Application |
| wolfssl_tcp_client | TCP/IP wolfSSL TCP Client Application |
| wolfssl_tcp_server | TCP/IP wolfSSL TCP Server Application |