4 Repairs and Enhancements
Type of Change | Issue ID | Description | Devices Affected |
---|---|---|---|
Bug fix | CC8SCRIP-19758 | Incorrect Generated Code for Numeric Values greater than or equal to 1000 | All supported devices |
New Feature | CC8SCRIP-20009 | Add a validator/limit to the Source/Destination Message Size UI Component | All supported devices |
New Feature | CC8SCRIP-20032 | Add a hint and a warning relating to the device memory capacity when the Source/Destination Size is configured | All supported devices |