3 What's New?

v1.1.2
  • Fix for incorrect generated code for numeric values greater than or equal to 1000
  • Add a validator/limit to the Source/Destination Message Size UI Component
  • Add a hint and a warning relating to the device memory capacity when the Source/Destination Size is configured

For the full changelog, please refer to: www.npmjs.com/package/@mchp-mcc/scf-pic8-dma-v1