4.6.35 source/source-files/usb_hid_transfer.c File Reference
Contains the implementation for the USB HID Transfer drivers.
#include <usb_hid_transfer.h> #include <stddef.h> #include <string.h> #include <usb_common_elements.h> #include <usb_hid.h> #include <usb_core.h> #include <usb_core_events.h> #include <usb_core_transfer.h> #include <usb_peripheral_read_write.h> #include <usb_protocol_hid.h> #include <usb_config.h>