This section describes commonly used acronyms and abbreviations throughout this document, ordered by first appearance.
The USB CDC class implementation handles basic CDC requests and mainly consists of a handler function and several helper functions to access status variables transmitted to and from the host.
The USB CDC Class Virtual Serial Port (VSP) implementation handles setup for serial communication over USB. It consists of a handler function and helper functions to access and transmit data.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.