4.4.14 USB Peripheral AVR DU
This file encompasses all the register settings of the AVR DU device in the form of inline functions. It also abstracts the Read-Modify-Write loop for STATUS registers, which is required, as the hardware and software can both write into the STATUS register.