1.1.1 Module Description
The AVR® MCU Motor Control Library Example demonstrates the usage of the library functions and features. The example application initializes the library and offers the user the ability to run the motor clockwise or counterclockwise.