Introduction
This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Liquid Crystal Display Controller functionality.
The LCD controller is intended for monochrome passive Liquid Crystal Displays (LCDs) with up to four common terminals and up to 40 segment terminals.
Devices from the following series can use this module:
Atmel | SMART SAM4L
The outline of this documentation is as follows: