17.3.1 Initialization

After Reset, all outputs are tri-stated, and digital input buffers enabled even if there is no clock running.

The following steps are all optional when initializing PORT operation:

  • Enable or disable the output driver for pin Pxn by respectively writing ‘1’ to bit n in the PORTx.DIRSET or PORTx.DIRCLR register
  • Set the output driver for pin Pxn to high or low level respectively by writing ‘1’ to bit n in the PORTx.OUTSET or PORTx.OUTCLR register
  • Read the input of pin Pxn by reading bit n in the PORTx.IN register
  • Configure the individual pin configurations and interrupt control for pin Pxn in PORTx.PINnCTRL
Important: For lowest power consumption, disable the digital input buffer of unused pins and pins that are used as analog inputs or outputs.

Specific pins, such as those used to connect a debugger, may be configured differently, as required by their special function.