37.4 Power Consumption
The values are measured power consumption under the following
conditions, except where noted:
- VDD = 3V
- T = 25°C
- OSC20M (16 MHz setting) used as the system clock source, except where otherwise specified
- System power consumption measured with peripherals disabled and without I/O drive
| Mode | Description | Condition | Typ. | Max. | Unit | |
|---|---|---|---|---|---|---|
| Active | Active power consumption | CLK_CPU = 16 MHz | VDD = 5V | 8 | - | mA |
| CLK_CPU = 8 MHz (div2) | VDD = 5V | 4.2 | - | mA | ||
| VDD = 3V | 2.4 | - | mA | |||
| CLK_CPU = 32.768 kHz (OSCULP32K) | VDD = 5V | 20 | - | µA | ||
| VDD = 3V | 11 | - | µA | |||
| Idle | Idle power consumption | CLK_CPU = 16 MHz | VDD = 5V | 2.3 | 5.0(1) | mA |
| CLK_CPU = 8 MHz (div2) | VDD = 5V | 1.3 | 2.5(1) | mA | ||
| VDD = 3V | 0.7 | 1.5 | mA | |||
| CLK_CPU = 32.768 kHz (OSCULP32K) | VDD = 5V | 6.5 | 20(1) | µA | ||
| VDD = 3V | 3.4 | 15(1) | µA | |||
Note:
- These values are based on characterization and not covered by production test limits.
| Mode | Description | Condition | Typ. 25°C | Max. 25°C | Max. 85°C(1) | Max. 125°C | Unit | |
|---|---|---|---|---|---|---|---|---|
| Standby | Standby power consumption | RTC running at 1.024 kHz from external XOSC32K (CL = 7.5 pF) | VDD = 3V | 0.69 | - | - | - | µA |
| RTC running at 1.024 kHz from internal OSCULP32K | VDD = 3V | 0.71 | 3.0 | 6.0 | 8.0 | µA | ||
| Power Down/Standby | Power-down/Standby power consumption are the same when all peripherals are stopped | All peripherals stopped | VDD = 3V | 0.1 | 2.0 | 5.0 | 7.0 | µA |
| Reset | Reset power consumption | Reset line pulled down | VDD = 3V | 100 | - | - | - | µA |
Note:
- These values are based on characterization and not covered by production test limits.