37.8 External Reset Characteristics

Table 37-11. External Reset Characteristics
SymbolDescriptionConditionMin.Typ.Max.Unit
VHVRSTEnsured detection for a high-voltage Reset11.5-12.5V
VRST_VIHInput high-voltage for RESET0.8 × VDD-VDD + 0.2
VRST_VILInput low-voltage for RESET-0.2-0.2 × VDD
tRSTMinimum pulse-width on the RESET pin--2.5µs
RRSTRESET pull-up resistorVReset = 0V20-60kΩ