24.12.4 Interrupt Flag
| Name: | INTFLAGS |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMP | OVF | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – CMP Compare Match Interrupt Flag
This flag is set when the value from the Count (RTC.CNT) register matches the value from the Compare (RTC.CMP) register.
Writing a ‘1’ to this bit clears the flag.
Bit 0 – OVF Overflow Interrupt Flag
This flag is set when the value from the Count (RTC.CNT) register has reached the value from the Period (RTC.PER) register and wrapped to zero.
Writing a ‘1’ to this bit clears the flag.