24.12.10 Compare
The RTC.CMPL and RTC.CMPH register pair represents the 16-bit value,
RTC.CMP. The low byte [7:0] (suffix L) is accessible at the
original offset. The high byte [15:8] (suffix H) can be accessed at offset +
0x01.
| Name: | CMP |
| Offset: | 0x0C |
| Reset: | 0x0000 |
| Property: | - |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CMP[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMP[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – CMP[15:8] Compare High Byte
These bits hold the MSB of the 16-bit Compare register.
Bits 7:0 – CMP[7:0] Compare Low Byte
These bits hold the LSB of the 16-bit Compare register.