33.5.3 Analog-to-Digital Converter (ADC)
The PTC is using the ADC for signal conversion and acquisition. The ADC must be enabled and configured appropriately to allow correct behavior of the PTC. Refer to the Analog-to-Digital Converter (ADC) section for further details.