1.3.2 Low-Voltage ICSP™ Programming
In Low-Voltage ICSP mode, the device can be programmed using a single VDD source in the device operating range. The MCLR/VPP pin does not have to be brought to the programming voltage, but can instead be left at the normal operating voltage.