6 Appendix B
This section provides information about the device IDs and pinout descriptions.
| Device | Package | Package Code | VDD | VSS | MCLR | ICSPCLK | ICSPDAT | |||
|---|---|---|---|---|---|---|---|---|---|---|
| PIN | PIN | PIN | PORT | PIN | PORT | PIN | PORT | |||
|
PIC18F04Q40 | 14-Pin SOIC | SL | 1 | 14 | 4 | RA3 | 12 | RA1 | 13 | RA0 |
| 14-Pin TSSOP | ST | 1 | 14 | 4 | RA3 | 12 | RA1 | 13 | RA0 | |
|
PIC18F14Q40 | 20-Pin PDIP | P | 1 | 20 | 4 | RA3 | 18 | RA1 | 19 | RA0 |
| 20-Pin SOIC | SO | 1 | 20 | 4 | RA3 | 18 | RA1 | 19 | RA0 | |
| 20-Pin SSOP | SS | 1 | 20 | 4 | RA3 | 18 | RA1 | 19 | RA0 | |
| 20-Pin VQFN | REB | 18 | 17 | 1 | RA3 | 15 | RA1 | 16 | RA0 | |
Note:
The most current package drawings are located in the Microchip Packaging Specification, DS00000049 (http://www.microchip.com/packaging). The drawing numbers listed above do not include the current revision designator, which is added at the end of the number.