| N | 8/2024 | Added silicon errata items 1.3.9 through 1.3.11; added new data sheet
clarifications 2.1 and 2.2. |
| M | 08/2023 | Added silicon revision E0; added silicon errata items 1.3.3 through 1.3.8;
deleted data sheet clarifications 2.1 and 2.2. |
| L | 03/2022 | Added silicon errata items 1.1.2, 1.6.1, 17.1 and data sheet clarifications 2.1
and 2.2. |
| K | 07/2021 | Added silicon errata item 1.3.2. |
| J | 03/2021 | Added silicon errata item 1.5.1. |
| H | 12/2020 | Added silicon revision D2; deleted clarification 2.1. |
| G | 10/2020 | Added silicon revision B3 and UART Transmit Collision Interrupt data sheet
clarification; updated silicon errata item 1.3.1. |
| F | 08/2020 | Added silicon revision B2. |
| E | 06/2020 | Added silicon errata item 1.4.1. |
| D | 06/2020 | Added silicon errata item 1.3.1. |
| C | 04/2020 | Added XT mode erratum and Temperature Indicator data sheet
clarification. |
| B | 02/2020 | Added working pins for CVD. |
| A | 12/2019 | Initial document release |