The PIC18F25/45/55Q43 devices you have received conform functionally to the current device data sheet (DS40002170F), except for the anomalies described in this document.
The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the table below.
The errata described in this document will be addressed in future revisions of the PIC18F25/45/55Q43 silicon.
Note: This document summarizes all silicon errata issues
from all revisions of silicon, previous as well as current.
| Part Number | Device ID | Revision ID | ||||
|---|---|---|---|---|---|---|
| B0 | B2 | B3 | D2 | E0 | ||
| PIC18F25Q43 | 0x73C0 | 0xA040 | 0xA042 | 0xA043 | 0xA0C2 | 0xA100 |
| PIC18F45Q43 | 0x73E0 | 0xA040 | 0xA042 | 0xA043 | 0xA0C2 | 0xA100 |
| PIC18F55Q43 | 0x7400 | 0xA040 | 0xA042 | 0xA043 | 0xA0C2 | 0xA100 |
Important: Refer to the Device/Revision ID section
in the current “PIC18FXXQ43 Family Programming Specification” (DS40002079) for more
detailed information on Device Identification and Revision IDs for your specific
device.
| Module | Feature | Item No. | Issue Summary | Affected Revisions | ||||
|---|---|---|---|---|---|---|---|---|
| B0 | B2 | B3 | D2 | E0 | ||||
| ADCC | Capacitive Voltage Divider | Capacitive Voltage Divider (CVD) | CVD is only functional on PORTA[2:0] and PORTB[4:0] | X | ||||
| Double Sample Conversions | Double Sample Conversions | An unexpected acquisition time is added between the first and second conversions. | X | X | X | X | X | |
| Oscillator | XT mode | Maximum Clock Frequency Limited to 2 MHz for XT Mode | Maximum clock frequency limited to 2 MHz for XT mode | X | X | |||
| I2C | I2C | The I2CxADR0/1/2/3 Registers Have Incorrect Reset Value | I2CxADR0/1/2/3 registers have incorrect Reset value | X | X | X | ||
| I2C | The I2C Start and/or Stop Flags May Be Set When I2C Is Enabled | I2C Start and/or Stop flags may be set when I2C is enabled | X | X | X | X | ||
| Multi-Host mode | Operating in Multi-Host Mode Will Cause Bus Failures | Multi-Host mode will cause bus failures | X | X | X | X | X | |
| Host Data Request (MDR) bit | MDR Bit Is Not Cleared after Bus Time-Out | MDR bit is not cleared after Bus Time-Out | X | X | X | X | X | |
| Bus Time-Out | Bus Time-Out Not Detected Properly When External Host Clock Stretches | Bus Time-Out not detected properly when External Host Clock stretches | X | X | X | X | X | |
| Clock Stretch Disable | Clock Stretch Disable Not Working Properly | Clock Stretch Disable not working properly | X | X | X | X | X | |
| I2C | Bus Time-Out | Bus Time-Out Causes False Start/Stop | Bus Time-Out causes false Start/Stop | X | X | X | X | X |
| CSTR Bit | CSTR Bit Is Not Cleared after Bus Time-Out | CSTR bit is not cleared after Bus Time-Out | X | X | X | X | X | |
| Bus Free Time | The Bus Free Divider Ratio BFREDR = 1 Value Is Not Functional | The Bus Free Divider Ratio BFREDR = 1 value is not functional. | X | X | X | X | X | |
| Bus Collision | Bus Collision Followed by a Stop Condition during a Transaction by an External Host Device May Hang the Bus | Bus Collision Followed By a Stop Condition During a Transaction by an External Host Device May Hang the Bus | X | X | X | X | X | |
| Multi-Host Arbitration | I2C Module May Hang the Bus during Multi-Host Arbitration | I2C Module May Hang the Bus During Multi-Host Arbitration | X | X | X | X | X | |
| SRAM | SRAM read-back | SRAM Read-Back | SRAM read-back can be incorrect | X | ||||
| In-Circuit Debug | Software breakpoints | Software Breakpoints Are Not Available | Software breakpoints are not available | X | X | X | X | X |
| SMT | Reset bit | Reset Bit | Module stops working if RST bit is set while prescaler setting is not zero | X | X | X | X | X |
| Universal Asynchronous Receiver Transmitter | UART | UART TXDE Signal May Go Low before the STOP Bit Has Been Entirely Transmitted | UART TXDE signal may go low before the STOP bit has been entirely transmitted | X | X | X | X | X |
|
Note: Only those issues
indicated in the last column apply to the current silicon revision.
| ||||||||