1 Packages
| Device | 28-Pin SPDIP |
28-Pin SOIC |
28-Pin SSOP |
28-Pin VQFN (4x4x1) |
40-Pin PDIP |
40-Pin QFN (5x5x0.9) |
44-Pin TQFP (10x10x1) |
48-Pin TQFP (7x7x1) |
48-Pin VQFN (6x6x0.8) |
| PIC18F24Q24 | ● | ● | ● | ● | |||||
| PIC18F25Q24 | ● | ● | ● | ● | |||||
| PIC18F26Q24 | ● | ● | ● | ● | |||||
| PIC18F45Q24 | ● | ● | ● | ||||||
| PIC18F46Q24 | ● | ● | ● | ||||||
| PIC18F55Q24 | ● | ● | |||||||
| PIC18F56Q24 | ● | ● |