14 Resets
There are multiple ways to reset the device:
- Power-on Reset (POR)
- Brown-out Reset (BOR)
- Low-Power Brown-out Reset (LPBOR)
- MCLR Reset
- WDT Reset
RESETinstruction- Stack Overflow
- Stack Underflow
- Programming mode exit
- Memory Execution Violation Reset
- Main LDO Voltage Regulator Reset
- Configuration Memory Reset
A simplified block diagram of the On-Chip Reset Circuit is shown in the block diagram below.

Note:
- See the BOR Operating Modes table for BOR active conditions.