32.9.1 PWMxERS
Name: | PWMxERS |
Address: | 0x460,0x46F,0x47E |
PWMx External Reset Source
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERS[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – ERS[3:0] External Reset Source Select
ERS | Reset Source | ||
---|---|---|---|
PWM1 | PWM2 | PWM3 | |
1111 | CLC8_OUT | ||
1110 | CLC7_OUT | ||
1101 | CLC6_OUT | ||
1100 | CLC5_OUT | ||
1011 | CLC4_OUT | ||
1010 | CLC3_OUT | ||
1001 | CLC2_OUT | ||
1000 | CLC1_OUT | ||
0111 | PWM3S1P2_OUT | PWM3S1P2_OUT | Reserved |
0110 | PWM3S1P1_OUT | PWM3S1P1_OUT | Reserved |
0101 | PWM2S1P2_OUT | Reserved | PWM2S1P2_OUT |
0100 | PWM2S1P1_OUT | Reserved | PWM2S1P1_OUT |
0011 | Reserved | PWM1S1P2_OUT | PWM1S1P2_OUT |
0010 | Reserved | PWM1S1P1_OUT | PWM1S1P1_OUT |
0001 | PWM1ERSPPS | PWM2ERSPPS | PWM3ERSPPS |
0000 | ERS Disabled |