16.13.13 DMAnSIRQ

DMA Start Interrupt Request Source Selection Register
Name: DMAnSIRQ
Address: 0x0FE

Bit 76543210 
 SIRQ[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SIRQ[7:0] DMA Start Interrupt Request Source Selection

Table 16-6. DMAxSIRQ and DMAxAIRQ Interrupt Sources
Vector

Number

Interrupt

source

Vector

Number

(cont.)

Interrupt

source

(cont.)

0x0-0x38I2C1RX
0x1HLVD (High/Low-Voltage Detect)0x39I2C1TX
0x2OSF (Oscillator Fail)0x3AI2C1
0x3CSW (Clock Switching)0x3BI2C1E
0x4NVM0x3C-
0x5CLC1 (Configurable Logic Cell)0x3DCLC3
0x6CRC (Cyclic Redundancy Check)0x3EPWM3RINT
0x7IOC (Interrupt-On-Change)0x3FPWM3GINT
0x8INT00x40U2RX
0x90x41U2TX
0xAAD (ADC Conversion Complete)0x42U2E
0xBACT (Active Clock Tuning)0x43U2
0xCI2C2RX0x44-
0xDI2C2TX0x45CLC4
0xEI2C20x46CCP2 (Capture/Compare/PWM)
0xFI2C2E0x47SCAN
0x10ZCD2 (Zero-Cross Detection)0x48CM1 (Comparator)
0x11CLC50x49 - 0x4B-
0x12IOCSR (Interrupt-On-Change Signal Routing Ports)0x4CDMA3SCNT
0x13ZCD1 (Zero-Cross Detection)0x4DDMA3DCNT
0x14DMA1SCNT (Direct Memory Access)0x4EDMA3OR
0x15DMA1DCNT0x4FDMA3A
0x16DMA1OR0x50INT2
0x17DMA1A0x51CLC8
0x18SPI1RX (Serial Peripheral Interface)0x52TU16B (Universal Timer 16B)
0x19SPI1TX0x53TMR4
0x1ASPI10x54DMA4SCNT
0x1BTMR20x55DMA4DCNT
0x1CTMR10x56DMA4OR
0x1DTMR1G0x57DMA4A
0x1ECCP1 (Capture/Compare/PWM)0x58SPI2RX (Serial Peripheral Interface)
0x1FTMR00x59SPI2TX
0x20U1RX0x5ASPI2
0x21U1TX0x5BVDDIO2LVDIF
0x22U1E0x5CVDDIO2RDYIF
0x23U10x5D - 0x5F-
0x24TMR30x60PWM1S1P1 (PWM1 Parameter 1 of Slice 1)
0x25TMR3G0x61PWM1S1P2 (PWM1 Parameter 1 of Slice 2)
0x26PWM1RINT0x62PWM2S1P1
0x27PWM1GINT0x63PWM2S1P2
0x28-0x64PWM3S1P1
0x29CLC60x65PWM3S1P2
0x2ATU16A (Universal Timer 16A) 0x66TU16APR
0x2BTMR60x67TU16ACAPT
0x2CCM2 (Comparator)0x68TU16AZERO
0x2DCLC20x69TU16BPR
0x2EPWM2RINT0x6ATU16BCAPT
0x2FPWM2GINT0x6BTU16BZERO
0x30INT10x6CPORTW IOC Flag (RW0)
0x31CLC70x6DPORTW IOC Flag (RW1)
0x32CWG1 (Complementary Waveform Generator)0x6EPORTW IOC Flag (RW2)
0x33NCO1 (Numerically Controlled Oscillator)0x6FPORTW IOC Flag (RW3)
0x34DMA2SCNT0x70PORTW IOC Flag (RW4)
0x35DMA2DCNT0x71PORTW IOC Flag (RW5)
0x36DMA2OR0x72PORTW IOC Flag (RW6)
0x37DMA2A0x73PORTW IOC Flag (RW7)