18.4.6 PMD5

PMD Control Register 5
Note:
  1. Subject to the value of ZCD2 Configuration bit.
Name: PMD5
Address: 0x067

Bit 76543210 
 CLC8MDCLC7MDCLC6MDCLC5MDDMA4MDTU16BMDTU16AMDZCD2MD 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 4, 5, 6, 7 – CLCnMD Disable CLCn

ValueDescription
1 CLCn module disabled
0 CLCn module enabled

Bit 3 – DMAnMD Disable DMAn

ValueDescription
1 DMAn module disabled
0 DMAn module enabled

Bit 2 – TU16BMD Disable Universal Timer UT16B

ValueDescription
1 UT16B module disabled
0 UT16B module enabled

Bit 1 – TU16AMD Disable Universal Timer UT16A

ValueDescription
1 UT16A module disabled
0 UT16A module enabled

Bit 0 – ZCD2MD  Disable Zero-Cross Detect 2(1)

ValueDescription
1 ZCD2 module disabled
0 ZCD2 module enabled
Subject to the value of ZCD2 Configuration bit.