18.4.2 PMD1

PMD Control Register 1
Note:
  1. Subject to the value of ZCD1 Configuration bit.
Name: PMD1
Address: 0x063

Bit 76543210 
 C1MDZCD1MDTMR6MDTMR4MDTMR3MDTMR2MDTMR1MDTMR0MD 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – C1MD Disable Comparator 1

ValueDescription
1 CM1 module disabled
0 CM1 module enabled

Bit 6 – ZCD1MD  Disable Zero-Cross Detect 1(1)

ValueDescription
1 ZCD1 module disabled
0 ZCD1 module enabled

Bits 0, 1, 2, 3, 4, 5 – TMRnMD Disable Timer TMRn

ValueDescription
1 TMRn module disabled
0 TMRn module enabled
Subject to the value of ZCD1 Configuration bit.