23.4.1 VDDIOxCON

MVIO Control Register
Note:
  1. When the VDDIOx IO monitor has been disabled using the MODE bit, the associated system level interrupt (VDDIOxRDYIF) will no longer function and should be disabled using the respective interrupt enable bit (VDDIOxRDYIE).
  2. This bit will always read back as '0' when the VDDIOx Low-Voltage detection is disabled (LVD = 0b000) and when the VDDIOx voltage domain is not ready for use.
  3. Refer to the MVIO VDDIOx Low-Voltage Detect parameters in the "Electrical Specifications" chapter for more information.
Name: VDDIOxCON
Address: 0x010D

Bit 76543210 
 IOMONLVDSTATRDYHYSLVD[3:0] 
Access R/WRRR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – IOMON VDDIOx I/O Monitor Disable(1)

ValueDescription
1 VDDIOx internal voltage monitor and POR circuitry are disabled.
0 VDDIOx internal voltage monitor and POR circuitry are enabled.

Bit 6 – LVDSTAT VDDIOx Low Voltage Detect Output(2)

ValueDescription
1 VDDIOx voltage is below the selected detection limit (LVD)
0 VDDIOx voltage is above the selected detection limit (LVD)

Bit 5 – RDY VDDIOx Ready Status Flag

ValueDescription
1 VDDIOx supply is within an acceptable range and this voltage domain is ready to use.
0 VDDIOx supply is not within an acceptable range and this voltage domain is not ready to use.

Bit 4 – HYS Hysteresis Disable for VDDIOx Low-Voltage Detect(3)

ValueDescription
1 Hysteresis disabled for VDDIOx LVD Trip Point Circuitry
0 Hysteresis enabled for VDDIOx LVD Trip Point Circuitry

Bits 3:0 – LVD[3:0] VDDIOx Low-Voltage Detect Interrupt Trip Point Selection

Refer to the "MVIO Low-Voltage Detect Characteristic” table in the “Electrical Specification” chapter for more details about the voltage detection limit selection.
Reset States: 
POR/BOR = 0000
All other Resets = uuuu
When the VDDIOx IO monitor has been disabled using the MODE bit, the associated system level interrupt (VDDIOxRDYIF) will no longer function and should be disabled using the respective interrupt enable bit (VDDIOxRDYIE). This bit will always read back as '0' when the VDDIOx Low-Voltage detection is disabled (LVDVDDIOx Low-Voltage Detect Interrupt Trip Point Selection = 0b000) and when the VDDIOx voltage domain is not ready for use. Refer to the MVIO VDDIOx Low-Voltage Detect parameters in the "Electrical Specifications" chapter for more information.