48.4.7 MVIO VDDIOx Low-Voltage Detect Characteristics

Table 48-13. 
Standard Operating Conditions (unless otherwise stated)
Param No. Sym. Characteristic Min. Typ. Max. Units Conditions
MV01 VDET MVIO Low-Voltage Detect Threshold Selection V

MVIO Low-Voltage Detect Disabled when LVD = 0000

1.70 V LVD = 0001
2.20 V LVD = 0010
2.40 V LVD = 0011
2.45 V LVD = 0100
2.65 V LVD = 0101
2.70 V LVD = 0110
2.85 V LVD = 0111
2.90 V LVD = 1000
3.15 V LVD = 1001
3.20 V LVD = 1010
3.70 V LVD = 1011
3.90 V LVD = 1100
4.40 V LVD = 1101
4.75 V LVD = 1110
4.80 V LVD = 1111
MV02 VDDIOx_HYS MVIO LVD Circuitry Hysteresis mV HYS = 0

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.