14.4 MCLR Reset

MCLR is an optional external input that can reset the device. The MCLR function is controlled by the MCLRE and LVP Configuration bits (see the table below). The RMCLR bit will be set to ‘0’ if a MCLR has occurred.
Table 14-2. MCLR Configuration
MCLRELVPMCLR
x1Enabled
10Enabled
00Disabled