Operating Characteristics

  • Operating Voltage Range (VDD):
    • 1.8V to 5.5V
  • Multi-Voltage I/O (MVIO) Range (VDDIO2):
    • 1.62V to 5.5V
  • Temperature Range:
    • Industrial: -40°C to 85°C
    • Extended: -40°C to 125°C