23.3.1 Power Sequencing

The MVIO domains are designed to be independent of one another, thus allowing the VDD and VDDIOx voltages to ramp up/down independently. The following power sequencing scenarios are supported by the module:
  • VDD ramps up before VDDIOx
  • VDDIOx ramps up before VDD
  • VDD loses and regains power while VDDIOx is stable
  • VDDIOx loses and regains power while VDD is stable