36.7.3 SPIxCON2
Note:
- The BUSY bit is subject to synchronization delay of up to two instruction cycles. The user must wait after loading the transmit buffer (the SPIxTXB register) before using it to determine the status of the SPI module.
- See the Host Mode TXR/RXR Settings table as well as the Host Mode and Client Mode sections for more details pertaining to TXR and RXR function.
- This register will not be written to while a transfer is in progress (the BUSY bit is set).
Name: | SPIxCON2 |
Address: | 0x086, 0x93 |
SPI Control Register 2(3)
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BUSY | SSFLT | SSET | TXR | RXR | |||||
Access | R | R | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – BUSY SPI Module Busy Status(1)
Value | Description |
---|---|
1 | Data exchange is busy |
0 | Data exchange is not taking place |
Bit 6 – SSFLT SS_in Fault Status
Value | Name | Description |
---|---|---|
x | SSET = 1 |
This bit is unchanged |
1 | SSET = 0 |
SS_in ends the transaction unexpectedly, and the data byte being received is lost |
0 | SSET = 0 |
SS_in ends normally |
Bit 2 – SSET Client Select Enable
Value | Name | Description |
---|---|---|
1 | Host | SS_out is driven to the Active state continuously |
0 | Host | SS_out is driven to the Active state while the transmit counter is not zero |
1 | Client | SS_in is ignored and data are clocked on all SCK_in (as though SS = TRUE at all times) |
0 | Client | SS_in enables/disables data input and tri-states SDO if the TRIS bit associated with the SDO pin is set (see the Client Mode Transmit table for details) |
Bit 1 – TXR Transmit Data-Required Control(2)
Value | Description |
---|---|
1 | TxFIFO data are required for a transfer |
0 | TxFIFO data are not required for a transfer |
Bit 0 – RXR Receive FIFO Space-Required Control(2)
Value | Description |
---|---|
1 | Data transfers are suspended when RxFIFO is full |
0 | Received data are not stored in the FIFO |