Features
- C Compiler Optimized RISC Architecture
- Operating Speed:
- DC – 64 MHz clock input
- 62.5 ns minimum instruction cycle
- Multi-Voltage I/O (MVIO):
- Allows for operation at a voltage domain different than the normal microcontroller operating voltage
- Provides multiple I/O pins powered by the VDDIO2 voltage domain
- Dedicated Low-Voltage Detect circuitry and interrupt for VDDIO2 domain
- MVIO pins support a voltage range of 1.62V through 5.5V
- Four Direct Memory Access (DMA)
Controllers:
- Data transfers to SFR/GPR spaces from either the Program Flash Memory, Data EEPROM or SFR/GPR spaces
- User-programmable source and destination sizes
- Hardware and software-triggered data transfers
- Vectored Interrupt Capability:
- Selectable high/low priority
- Fixed interrupt latency of three instruction cycles
- Programmable vector table base address
- Backward compatible with previous interrupt capabilities
- 128-Level Deep Hardware Stack
- Low-Current Power-on Reset (POR)
- Configurable Power-up Timer (PWRT)
- Brown-out Reset (BOR)
- Low-Power BOR (LPBOR) Option
- Windowed Watchdog Timer (WWDT):
- Watchdog Reset on too long or too short intervals between watchdog clear events
- Variable prescaler selection
- Variable window size selection