2.1 Device Description
This guide describes the MPLAB XC8 PIC
                        Assembler's support for all 8-bit Microchip PIC devices with baseline, enhanced
         baseline, mid-range, enhanced mid-range and PIC18 cores. Check the ARCH
         field in the device's INI file to confirm the core architecture used by the assembler when building code. The information contained within
         the INI files typically comes from your selected Device Family Pack (DFP), but the assembler maintains a default set of INI files in the MPLAB XC8
            pic/dat/ini directory. The following descriptions indicate the
         distinctions within those device cores.
The baseline core uses a 12-bit-wide instruction set and is available in
         PIC10, PIC12 and PIC16 part numbers (ARCH value of
         PIC12).
The enhanced baseline core also uses a 12-bit instruction set, but this
         set includes additional instructions. Some of the enhanced baseline chips support
         interrupts and the additional instructions used by interrupts. These devices are available
         in PIC12 and PIC16 part numbers (ARCH value of PIC12E, or
            PIC12IE for those with interrupt support).
The mid-range core uses a 14-bit-wide instruction set that includes more
         instructions than the baseline core. It has larger data memory banks and program memory
         pages, as well. It is available in PIC12, PIC14 and PIC16 part numbers
            (ARCH value of PIC14).
The Enhanced mid-range core also uses a 14-bit-wide instruction set but
         incorporates additional instructions and features. There are both PIC12 and PIC16 part
         numbers that are based on the Enhanced mid-range core (ARCH value of
            PIC14E or PIC14EX).
The PIC18 core instruction set is 16 bits wide and features additional
         instructions and an expanded register set. PIC18 core devices have part numbers that begin
         with PIC18. Some PIC18 devices implement extended data memory and a vectored interrupt
         controller module with support for one or more interrupt vector tables, rather than
         fixed-location, dual priority vectors (ARCH value of
            PIC18, or PIC18XV for those with the extended data
         memory and the vectored interrupt controller module).
See Print-devices for information on finding the full list of devices that are supported by the assembler. Support for a new device might be possible after downloading an updated Device Family Pack.