5.6 Assembly List Files
An assembly list file is a human-readable listing, showing the opcodes that are present in the final output and the addresses at which they are located.
The assembler will produce an assembly list file if instructed using the
-Wa,-a option. There is an assembly list file produced for each
assembly source file.