7.2.3.3 Edf
The --edf=file specifies the message
description file to use when displaying warning or error messages. The argument to this
option should be the full path to the message file. Most applications contain an internal
copy of the message file, so this option is not normally required. Use this option if you
want to specify an alternate file with updated contents.
A message description file is shipped with the MPLAB XC8 C Compiler and is located in the
compiler's pic/dat directory. The shipped file is called
build_en.msgs. A build date
(yyyymmddhhmmss format) will appear in the file's
name and may help you identify more up to date files.