3.5.1.4 Options Page Features
The Options section of the Project Properties dialog in the MPLAB X IDE
has the following features for all tools:
| Reset | Reset the page to default values. |
| Additional options | Enter options in a command-line (non-GUI) format. |
| Option Description | Click on an option name to see information on the option in this window. Not all options have information in this window. |
| Generated Command Line | Click on an option name to see the command-line equivalent of the option in this window. |
If you are using the MPLAB Extension in VS Code, use the Filter field at the top of the page to help locate the option you need to change.