3.5.1.1 PIC Assembler Global Options Category

General

This section describes the options available in the MPLAB X IDE pic-as Global Options categories as well as the VS Code Toolchain > C Compiler category.

Instruction set
This selector allows you to specify whether the Standard or Extended instruction set should be used for projects targeting PIC18 devices. See Isa Option.
Custom DFP path
If you need to use an alternative Device Family Pack (DFP), enter the path to the DFP you wish to use in this field. See Dfp Option.

Summary

Summary selectors
The checkboxes in this dialog are used to select the type of information that is included in the summary displayed in the Output window once the build is complete. See the Summary Option for full details of each summary.