3.4.20 Print-devices
The -mprint-devices option displays a list of known
devices the assembler can support.
The names listed are for those devices that can be used with the -mcpu
option and that are defined by a Device Family Pack (DFP). This option will only show those
devices that were officially supported by DFPs when the assembler was released. Additional devices available via new or updated DFPs will
not be shown in this list.
The assembler will terminate after the device list has been printed.