Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Examples
DevicePackagePackage Drawing CodePackage OptionShipping Carrier OptionAutomotive Grade
AT24CS16‑SSPD‑TSOICSNSSTape and ReelGrade 1

(-40°C to +125°C)