4.4 AC Characteristics
| Parameter | Symbol | Min. | Max. | Units |
|---|---|---|---|---|
| Clock Frequency, SCL | fSCL | — | 400 | kHz |
| Clock Pulse Width Low | tLOW | 1,200 | — | ns |
| Clock Pulse Width High | tHIGH | 600 | — | ns |
| Input Filter Spike Suppression | tI | — | 50 | ns |
| Clock Low to Data Out Valid | tAA | 100 | 900 | ns |
| Bus Free Time between Stop and Start | tBUF | 1,300 | — | ns |
| Start Hold Time | tHD.STA | 600 | — | ns |
| Start Set‑Up Time | tSU.STA | 600 | — | ns |
| Data In Hold Time | tHD.DAT | 0 | — | ns |
| Data In Set‑Up Time | tSU.DAT | 100 | — | ns |
| Inputs Rise Time(2) | tR | — | 300 | ns |
| Inputs Fall Time(2) | tF | — | 300 | ns |
| Stop Set-Up Time | tSU.STO | 600 | — | ns |
| Data Out Hold Time | tDH | 50 | — | ns |
| Write Cycle Time | tWR | — | 5 | ms |
Note:
- AC measurement conditions:
- CL: 100 pF
- RPUP (SDA bus line pull-up resistor to VCC): 1.3 kΩ (400 kHz)
- Input rise and fall times: ≤ 50 ns
- Input and output timing reference voltages: 0.5 x VCC
- Input pulse voltages: 0.3 x VCC to 0.7 x VCC
- This parameter is characterized but is not 100% tested in production.