3.4.1 Debug JTAG
This section describes the signals and connectors related to the JTAG interface.
A 10-pin JTAG header is provided on the baseboard to facilitate software development and debugging using various JTAG emulators. The interface signals have a voltage level of 3.3V.
The table below describes the pin assignment of JTAG connector J11.
| Pin No | Mnemonic | Signal Description |
|---|---|---|
| 1 | VTref. 3.3V power | This is the target reference voltage (main 3.3V). |
| 2 | TMS TEST MODE SELECT | JTAG mode set input into target processor |
| 3 | GND | Common ground |
| 4 | TCK TEST CLOCK - Output timing signal, for synchronizing test logic and control register access | JTAG clock signal into target processor |
| 5 | GND | Common ground |
| 6 | TDO JTAG TEST DATA OUTPUT - Serial data input from the target | JTAG data output from target processor |
| 7 | RTCK - Input return test clock signal from the target | Some targets with a slow system clock must synchronize the JTAG inputs to internal clocks. In the present case, such synchronization is unneeded and TCK is merely looped back into RTCK. |
| 8 | TDI TEST DATA INPUT - Serial data output line, sampled on the rising edge of the TCK signal | JTAG data input into target processor |
| 9 | GND | Common ground |
| 10 | nRST RESET | Active-low reset signal. Target processor reset signal. |