3.4 Debugging Capabilities
The baseboard includes two main debugging interfaces to provide debug-level access to the SAMA5D2:
- One UART through USB J-Link-CDC
- Two JTAG interfaces, one connected from the MPU using connector J11 and one through the J-Link-OB interface USB port J10