3.2.1 SAMA5D27 SOM1
The SAMA5D27 SOM1 main features are as follows:
- Ultra-small SIP (SAMA5D27-D1G-CU) embedding an ultra-low-power SAMA5D27 Arm® Cortex®-A5 processor and a 1 Gbit DDR2 SDRAM memory
- SST26VF064 64 Mb QSPI Flash
- 24AA02E48 2 Kb serial E2PROM with preprogrammed EUI node identity
- MIC2800 power management device
- KSZ8081RNA Ethernet Phy 10/100 MHz RMII
Refer to the SAMA5D27 SOM1 datasheet for more information.